Controller Cables
Cabling Kit
Cabling Kits are required for connecting a DAS to a remote control line of a CMSI 8000. They are used for connecting the waiting and safety positions of the DAS connected to the MD2L and MD4L.
Cabling Kits are required for connecting a DAS to a remote control line of a CMSI 8000. One element is required for the standby position and one for the safety position on each DAS. Each element can be configured either in collective mode or in individual mode using the switches.
Features & Benefits:- Process alarm information from Fire Detection Zones (ZD) coming from a conventional or addressable panel, from conventional Manual Trigger (DM) loops
- Control Terminal Controlled Devices (DCT) in Fire Safety Zones (ZS)
- Evacuation (Exhaust diffusers)
- Smoke extraction (hatches and fans)
- Compartmentalization (fire dampers and fire doors)
- Shutting down public address systems
- No elevator stop
Others
- Connector 2 Type
- RS-485
- Connector 1 Type
- RS-232
Others
- Connector 2 Type
- RS-485
- Connector 1 Type
- RS-232
- Connector 2 Type : RS-485
- Connector 1 Type : RS-232