Enclosure Mounts & Hardware
Analog Control Panel
Analog Control Panels are not only control panels, they also includes advanced fire detection protocol and advanced communication with field and technology.
Analog Control Panels are not only control panels, they also includes advanced fire detection protocol and advanced communication with field and technology. These communication standards were designed to operate in harsher environments therefore, the system is highly resistant to external factors such as electrical noise and other noise sources. Flexibility and versatility of the system allows you to adapt to the needs specific to the environment to be protected to satisfy new needs over time.
Features & Benefits:- 4 levels of access
- Programmable texts
- Real time clock
- Self-programming of loops
- Zone test function
- CE
- EN 54