Enclosure Mounts & Hardware
System Record Documents (SRD) Cabinet
Notifier's System Record Documents (SRD) Cabinet is the perfect solution to comply with the demanding code standards required today. This cabinet is constructed of durable 16 gauge steel with a solid piano hinge and key lock.
Notifier System Record Documents (SRD) Cabinet is the perfect solution to comply with the demanding code standards required today. This cabinet is constructed of durable 16 gauge steel with a solid piano hinge and key lock. The cabinet includes a 4GB USB memory flash drive interface.
Features & Benefits:- Offers two key ring hooks to hold the system keys
- Contains a frame plate to insert Authorized Personnel business cards
- Includes a Legend Sheet to record passwords and system information
- CSFM: 7300-0553:0110
- NEMA ISO 9001
- NFPA: 72 2013
- UL: S2580 Vol. 3
Data Sheet
Please Sign In to view part numbers available for purchase based on your account