Power Supplies
DALI Power Supply
The DALI Power Supply is use with a DLS-DALI Lighting Control System. It is a power supply with high efficiency and a small size, supplying a maximum of 250mA (200mA guaranteed) for DALI control gears and DALI devices.
The DALI Power Supply is use with a DLS-DALI Lighting Control System. It is a power supply with high efficiency and a small size, supplying a maximum of 250mA (200mA guaranteed) for DALI control gears and DALI devices without power supply circuits.
The -20⁰C to +60⁰C wide temperature operating range can meet all kinds of applications. It is suitable to provide power for any products labelled with the DALI trademark, and is engineered to be a reliable and safe solution for providing power to the DALI bus.
Features & Benefits:- 250mA maximum supply current (200mA guaranteed)
- Suitable to power an entire DALI bus with 64 standard DALI ballasts
- Surge immunity up to 400V
- Independent electronic device for remote ceiling and integration in protection class II devices
- EN 62386-101
- ENEC-11
- UR
- CE
Please Sign In to view part numbers available for purchase based on your account