Access & Lighting Modules
LED Driver Module
Honeywell LED Driver Module are designed for wide variety of applications including as an interface with the Fire Alarm Control Panel (FACP) to drive most customized graphic annunciators.
Honeywell LED Driver Module are designed for wide variety of applications including as an interface with the Fire Alarm Control Panel (FACP) to drive most customized graphic annunciators.
Features & Benefits:- 315-040 requires minimal programming
- Programmable to indicate activity for points or zones
- Compatible with Honeywell Morley STX and SMX fire panel models
- Can be remotely located up to 6,000 feet (1,829 m) from the panel
- Up to eight Repeater-Bus devices may be connected to the Repeater-Bus of each FACP
- UL
Others
- Communications Protocol
- RS485
- Regulatory Approvals
- UL
- Communication Technology
- RS485 Repeater-Bus
- For Use With
- Fire Alarm Control Panel (FACP)
Others
- Communications Protocol
- RS485
- Regulatory Approvals
- UL
- Communication Technology
- RS485 Repeater-Bus
- For Use With
- Fire Alarm Control Panel (FACP)
- Communications Protocol : RS485
- Regulatory Approvals : UL
- Communication Technology : RS485 Repeater-Bus
- For Use With : Fire Alarm Control Panel (FACP)
Please Sign In to view part numbers available for purchase based on your account