Interface Cards
NFN Gateaway
NFN Gateway is an intelligent interface used by a system that facilitates monitoring and control of a NFN network and Johnson Controls IFC fire panels. The NFN Gateway is available in two versions PC-based gateway and embedded gateway.
The NFN Gateway is an intelligent interface used by a system that facilitates monitoring and control of a NFN network and Johnson Controls IFC fire panels. The NFN Gateway is available in two versions PC-based gateway and embedded gateway. The embedded NFN Gateway enables users to monitor multiple sites (local or remote) over an IP network.
Data Sheet
Please Sign In to view part numbers available for purchase based on your account