Relay Modules & Retrofits
Master Relay
Master Relays by INNCOM are designed to control lighting and switched outlet circuits in rooms.
Master Relay is an INNCOM Integrated Room Automation System (IRAS) device designed to control lighting and switched outlet circuits in rooms. The X09 is a kit consisting of an INNCOM PC485 Protocol Converter and a 30 amp. rated relay. This kit can be augmented by an S217 switch to provide added functionality. It can also be paired with a 250 mA or 1A power supply if a low-voltage power source is needed in the room configuration. INNCOM’s PC485 provides the interface between INNCOM’s EMS system (thermostat) and the relay controlling power to unit controlled lighting loads. The relay performs an On/Off function based on unit occupancy status.
Features & Benefits:- Programmable key functionality when equipped with MCM4 Micro Controller Module
- Can be installed in millwork or gang boxes
- Can be used as standalone dry contact input
- Gently backlit key which can be used for status indication
- RoHs Certified
Others
- Device Type
- Relay Module
- Number of Channels
- 1
- Network Connection
- Yes
Others
- Device Type
- Relay Module
- Number of Channels
- 1
- Network Connection
- Yes
- Device Type : Relay Module
- Number of Channels : 1
- Network Connection : Yes
Please Sign In to view part numbers available for purchase based on your account