Trunking Fittings
Industrial Trunking End cap
Industrial Trunking End cap is Extremely durable and impact resistant to Heavy Classification, Easy to assemble and install and manufactured from 100% recycled material is self extinguishing non-flame propagating.
Industrial Trunking End cap is Extremely durable and impact resistant to Heavy Classification, Easy to assemble and install and manufactured from 100% recycled material is self extinguishing non-flame propagating.
Features & Benefits:- 100 x 100mm, Moulded End Cap
- Only available in a white - WHI finish
- Manufactured in a durable and impact resistant PVCu, Heavy duty classification BS 4678 Part 4
- All trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
- Easy to assemble and install
- Confirms to BS EN 50085-1:2005 inc. corrigendum,
- BS EN 50085-2-1:2006+A1:2011 inc. corrigendum
- Low Voltage Directive 2014/35/EU
- CE Marked
Please Sign In to view part numbers available for purchase based on your account