Raised Floor Systems
Cablelink Plus Floor Box
Cablelink Plus Floor Boxes are designed to support Cat 6 and Cat 7 structured cabling systems. They are manufactured from pre-galvanised steel and accessory plates are powder coated or colour coated.
Cablelink Plus Floor Boxes have two loading criteria one with a point loading to replicate foot traffic for example, and the other, with a large plate to replicate fork trucks and heavier larger loads for example. For both loading criteria the maximum allowable deflection under load is 6mm and the maximum permanent deflection after the load has been removed is 3mm.
Features & Benefits:- 3 - Compartment floor Box - 265 x 265mm
- Tested to EN50085-2-2 to accept 5000N load
- Designed to support Cat 6 and Cat 7 structured cabling systems
- Supplied with a self closing lid
- 70mm pan depth has been designed for those applications with shallow voids
- 95mm depth floorbox device plate provides wiring space of 45mm allowing for Cat 6 / Cat 7 compliance. 70mm depth floorbox device plate provides wiring space of 35mm
- The floorbox pan, is designed to incorporate side knockouts and full compartment segregation
- Device plate can be adjusted to provide increased wiring space or greater plug top clearance
- 70-3GRY Version = 70mm depth
- 3GRY Version = 95mm depth
- L Version - Lockable lid
- Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X
Others
- Terminal Capacity
- 45 MMT
Others
- Terminal Capacity
- 45 MMT
- Terminal Capacity : 45 MMT