Sensors
EASYCLICK EnOcean EASYCLICK room temperature Sensor, NOVA
EASYCLICK room temperature sensor with solar energy storage, suitable for the NOVA switch range, is used for temperature detection and local setpoint adjustment for individual room control.
Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters
a gentle finger pressure so that an electrical impulse is generated - and
without any power source! This energy is generated on the interference-free
868 MHz frequency is a radio signal used by various electrical consumers
such as light sources, blinds and roller shutter motors. To this end
consumers are only equipped with receivers.