Power Amplifiers
EVS Intelligent Amplifier
The EVS Series intelligent amplifiers are used with Version 14.0 or newer 6820EVS to amplify audio messages for distribution throughout a facility.
EVS intelligent amplifiers areused to amplify audio messages for distribution throughout a facility. They are used with 5820XL-EVS or 6820EVS and arecapable of producing 50, 100, or 125W of audio power. These amplifiers arefully supervised by the main panel for trouble conditions.
Features & Benefits:- Comes with 4 fully programmable Class A or Class B speaker circuits
- 25 or 70.7 Vrms operation
- Expansion up to 8 speaker circuits with the EVS-CE4
- Six wire connection to the 6820EVS system: two wires for the Voice Bus (VBUS) and four wires for the SBUS connections
- Can be mounted up to 6000 feet away from the 6820EVS control panel
- 120 VAC or 240 VAC operation
- UL 864 and UL 2572
- Meets the requirements for NFPA 72 Local Protective Signaling Systems & Emergency Communication Systems
- CSFM: 7165-0559:0500 (EVS-100W, EVS-125W)
- CSFM: 7165-559:0172 (EVS-50W)
Others
Installation Instructions
Data Sheet
Please Sign In to view part numbers available for purchase based on your account