Power Amplifiers
EVS Intelligent Internal Amplifier
EVS intelligent internal amplifiers are for use with the 5820XL-EVS. They are used to amplify audio messages for distribution throughout a facility.
EVS intelligent internal amplifiers are for use with the 5820XL-EVS.They areused to amplify audio messages for distribution throughout a facility. These amplifiers aredesigned for mounting in the 5820XL-EVS cabinet assembly for convenient installation and access and arecapable of producing 50W of audio power on one speaker circuit. EVS amplifiers arepowered and supervised from the 5820XL-EVS, eliminating the need for an additional AC source and battery backup.
Features & Benefits:- SBus addressable
- 50W of supervised audio power
- One Class A or Class B speaker circuit
- 25V or 707V operation
- Easy to install assembly in the 5820XL-EVS cabinet
- Six-wire connection to the EVS system: -
- Two-wires for the Voice BUS
- Two-wires for the SBUS
- Two-wires for the 24 VDC power source from an I/O circuit on the 5820XL-EVS programmed for constant auxiliary power
- UL 864, 2572
- CSFM
Others
- Power Consumption
- 50 watt
Others
- Power Consumption
- 50 watt
- Power Consumption : 50 watt
Others
Installation Instructions
Please Sign In to view part numbers available for purchase based on your account