Power Amplifiers
SS-AMP Power Amplifier
SS-AMP Power Amplifiers are commercial-grade power amplifiers with 100V, 70V and 4-16 Ohms transformerisolated speaker outputs
SS-AMP Power Amplifiers are commercial-grade power amplifiers efficiently deliver up to 660 watts of clean, reliable audio for public address applications. They are ruggedly to give years of reliable service. They are equipped with toroidal power transformers, extensive heat-sinking, fan cooling and protective circuit with speaker output short circuit protection
Features & Benefits:- 100V, 70V and 4-16 Ohms transformer isolated speaker outputs
- Combination XLR/RCA Line In and Line Out connectors
- LED status indicators
- Speaker output short circuit protection
Others
- Signal to Noise Ratio
- 80 dB
- Maximum Frequency Response
- 20 KHz
- Main Power Supply Voltage
- 220 VAC
- Minimum Frequency Response
- 50 Hz
- Cooling Method
- Internal 12VDC fan; extensive heat sinking
- Indicators
- Power; Clip; Signal; Protect; Temp LEDs
- Overall Height
- 88 mm
- For Use With
- Loudspeaker
- Overall Width
- 430 mm
Others
- Signal to Noise Ratio
- 80 dB
- Maximum Frequency Response
- 20 KHz
- Main Power Supply Voltage
- 220 VAC
- Minimum Frequency Response
- 50 Hz
- Cooling Method
- Internal 12VDC fan; extensive heat sinking
- Indicators
- Power; Clip; Signal; Protect; Temp LEDs
- Overall Height
- 88 mm
- For Use With
- Loudspeaker
- Overall Width
- 430 mm
- Signal to Noise Ratio : 80 dB
- Maximum Frequency Response : 20 KHz
- Main Power Supply Voltage : 220 VAC
- Minimum Frequency Response : 50 Hz
- Cooling Method : Internal 12VDC fan; extensive heat sinking
- Indicators : Power; Clip; Signal; Protect; Temp LEDs
- Overall Height : 88 mm
- For Use With : Loudspeaker
- Overall Width : 430 mm