Emergency Voice / Alarm Communications System
Honeywell X-NRI/EN Network Resource Interface
X-NRI/EN Network Resource Interfaces are universal interface of X-618 for external control access and audio extension. It is suitable to the needs of central interfaces management required by middle-to-large applications.
The X-NRI/EN Network Resource Interfaces are universal interface of X-618 for external control access and audio extension. It is suitable to the needs of central interfaces management required by middle-to-large applications.
Features & Benefits:- 4 AUX balanced audio input for digitalization of the external analog audio source
- Built-in 1GB Flash memory and 4G SD card as internal audio source
- 4 Ethernet interfaces allow communication of multiple X-DCS3000
- 32xdry contact control inputs with supervision and input faults can be monitored
- 2xRS-485 communication terminals
Others
- Communication Protocols
- RS485
- Power Consumption
- 15 Watt
- Operating voltage
- 220 VLT
Others
- Communication Protocols
- RS485
- Power Consumption
- 15 Watt
- Operating voltage
- 220 VLT
- Communication Protocols : RS485
- Power Consumption : 15 Watt
- Operating voltage : 220 VLT