Emergency Voice / Alarm Communications System
Optima Panels Informa Speech Dialler
The Optimal Panels Informa speech dialler dials pre-programmed phone numbers. It then plays recorded voice messages to alert someone that an intruder has been detected in your home.
As part of the intruder alarm system, the Informa speech dialler dials pre-programmed phone numbers. It then plays recorded voice messages to alert someone that an intruder has been detected in your home. For example, the Informa can contact a friend or relative who lives near your home and who can investigate the alarm and call the police if necessary.
The messages are recorded by the installer and customised according to the type of home and installation. A typical message could be “This is the alarm panel at the house of A N Other in Anytown” followed by “The intruder alarm has been activated”. The recipient understands clearly the source and cause of the alarm and can react accordingly.
The Informa can be easily connected to the Accenta Mini panel that has dedicated communicator outputs. These allow one of three alarm messages (intrusion, fire, Panic Attack) to be sent, depending on the type of alarm. The Informa can also be used as an independent unit for non intruder applications e.g. flood, temperature or fire, provided compatible trigger inputs are available.
Features & Benefits:- Up to three telephone numbers
- Unique, easy to use “Follow me” telephone number programmable by the end user
- With “Bells Only” panels such as Optima, the Informa may be used as a single-channel dialler triggered from the bell output
- One location message of 11s and three alarm messages of 3s each give enough time to record
- Comprehensive messages
- Comprehensive test facilities
- CE