Emergency Lighting
EL-LM Series Aluminium Profiled Luminaire
EL-LM Series Aluminium Profiled Luminaire used for the marking of escape and rescue routes. For single and double sided labelling
EL-LM Series Aluminium Profiled Luminaire used for the marking of escape and rescue routes. For single and double sided labelling
Features & Benefits:- Complete pictogram set as slide-in transparencies included (for EL-LS * please specify arrow direction)
- Viewing distance 22 m, 34 m, 56 m
- Ceiling mounting adapter included
- DIN EN 60598-1
- DIN EN 60598-2-22
- EN 1838
- IP 40
Others
- Power Supply
- 230 voltage alternating current
- Pictograph
- Yes
- Mounting Type
- Ceiling
- Displayed Messaging or Image
- Exit Sign
- Power Consumption
- 3 (LED) watt
- 3 (LED) Watt
Others
- Power Supply
- 230 voltage alternating current
- Pictograph
- Yes
- Mounting Type
- Ceiling
- Displayed Messaging or Image
- Exit Sign
- Power Consumption
- 3 (LED) watt
- 3 (LED) Watt
- Power Supply : 230 voltage alternating current
- Pictograph : Yes
- Mounting Type : Ceiling
- Displayed Messaging or Image : Exit Sign
- Power Consumption : 3 (LED) watt|3 (LED) Watt