Emergency Lighting
Led Internally Illuminated Safety Sign
Led Internally Illuminated Safety Signs are used indoors (ta 40 C) on the wall, where emergency light is needed.
Led Internally Illuminated Safety Signs are used indoors (ta 40 C) on the wall, where emergency light is needed. Each luminary must be permanently connected to mains power supply. In normal operation the battery is charging. In case of a mains power supply failure the luminary will light the led strip automatically in emergency mode. When the mains power supply is restored the device turns to normal operation.
Features & Benefits:- Easy to understand
- TEST button to check the emergency circuit
- EN 60598-1
- EN 60598-2-22
- EN 55015
- EN 61547
- EN 61000-3-2
- EN 61000-3-3
Others
- Power Supply
- 220 to 240 VAC
- Minimum Operating Ambient Temperature
- 5 °C
- Mounting Type
- Wall Mount
- Regulatory Approvals
- EN 60598-1 NEWLINEEN 60598-2-22 NEWLINEEN 55015 NEWLINEEN 61547 NEWLINEEN 61000-3-2 NEWLINEEN 61000-3-3
- Includes
- Battery
- Maximum Operating Ambient Temperature
- 40 °C
- Power Consumption
- 3.4 VAC
- 3.4 VAC
- Pictograph
- Yes
- Overall Depth
- 35 mm
Others
- Power Supply
- 220 to 240 VAC
- Minimum Operating Ambient Temperature
- 5 °C
- Mounting Type
- Wall Mount
- Regulatory Approvals
- EN 60598-1 NEWLINEEN 60598-2-22 NEWLINEEN 55015 NEWLINEEN 61547 NEWLINEEN 61000-3-2 NEWLINEEN 61000-3-3
- Includes
- Battery
- Maximum Operating Ambient Temperature
- 40 °C
- Power Consumption
- 3.4 VAC
- 3.4 VAC
- Pictograph
- Yes
- Overall Depth
- 35 mm
- Power Supply : 220 to 240 VAC
- Minimum Operating Ambient Temperature : 5 °C
- Mounting Type : Wall Mount
- Regulatory Approvals : EN 60598-1 NEWLINEEN 60598-2-22 NEWLINEEN 55015 NEWLINEEN 61547 NEWLINEEN 61000-3-2 NEWLINEEN 61000-3-3
- Includes : Battery
- Maximum Operating Ambient Temperature : 40 °C
- Power Consumption : 3.4 VAC|3.4 VAC
- Pictograph : Yes
- Overall Depth : 35 mm