Emergency Lighting
MaxLED M ST LED 26m 230V 138h
MaxLED M ST LED 26m 230V 138h
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MaxLED 26 138 is an emergency luminaire made of aluminium for indoor installation. Fits perfectly in schools, shopping malls, warehouses, industrial and sports halls, terminals, etc. It is suitable for both new buildings and renovations of existing buildings.
MaxLED26 138 is supplied with interchangeable single-sided and double-sided pictograms (2xD/2xU/RL/B). Wall bracket is included.
MaxLED26 138 is available in versions with detection distances of 47m or 65 m.
MaxLED26 138 has an opening on the underside of the housing which serves to illuminate the escape route.
MaxLED 138 is equipped with the following interfaces:
- potential-free
- DALI
- Wireless
Mounting types: ceiling and wall mounting
Features & Benefits:- LED emergency beacon light
- Available as self-testing single battery light
- Selection of autonomy of 1 hour, 3 hours and 8 hours via dip switch
- Easy and fast installation and maintenance
- Addressable (optional) - Also with module for potential-free, DALI or wireless
- IP 40 - Dust-proof luminaire
- High luminous intensity - 1h = 280lm / 3h = 110lm / 8h = 40lm
- Detection distance 26 meters
Others
- Minimum Operating Ambient Temperature
- 5 °C
- Maximum Operating Ambient Temperature
- 40 °C
- Displayed Messaging or Image
- Pictogram
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Power Consumption
- 4.4 VAC
- 4.4 VAC
- Mounting Type
- Ceiling; wall bracket mounting base
- Pictograph
- Yes
Others
- Minimum Operating Ambient Temperature
- 5 °C
- Maximum Operating Ambient Temperature
- 40 °C
- Displayed Messaging or Image
- Pictogram
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Power Consumption
- 4.4 VAC
- 4.4 VAC
- Mounting Type
- Ceiling; wall bracket mounting base
- Pictograph
- Yes
- Minimum Operating Ambient Temperature : 5 °C|
- Maximum Operating Ambient Temperature : 40 °C|
- Displayed Messaging or Image : Pictogram|
- Regulatory Approvals : • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3|
- Power Consumption : 4.4 VAC|4.4 VAC|
- Mounting Type : Ceiling; wall bracket mounting base|
- Pictograph : Yes|
Please sign in to view part numbers available for purchase based on your account Sign In