Emergency Lighting
Ova-OmniLED R Spot NM ST LED 230V 138h
Ova-OmniLED R Spot NM ST LED 230V 138h
Ova/OmniLED R Spot is an elegant emergency light in standby mode, which is suitable for indoor installation. It is supplied with interchangeable lenses and is therefore suitable for anti-panic rooms as well as for escape routes.
Ova/OmniLED R Spot138 fits perfectly, for example in offices, cinemas, hotels, shopping malls, cafes, restaurants, etc. The luminaire is suitable for both new buildings and renovations of existing buildings. Also available as ceiling mounted luminaire (Nr.138006)
OVA/OMNILED R Spot 138 is equipped with the following interfaces:
- potential-free
- DALI
- Wireless
Mounting type: for suspended ceilings
Features & Benefits:- LED spot light in standby circuit
- Available as self-testing single battery light
- Selection of autonomy of 1 hour, 3 hours and 8 hours* via dip switch
- Addressable (optional) ** - Also with module for potential-free, DALI or wireless
- Equipped with two interchangeable lenses, for corridor & circular surface illumination
- Greater distance with new efficient LED lenses
- High luminous intensity - 1 hour = 360lm / 3 hours = 170lm / 8 hours = 145lm*
- New accessories - 5-lux lens.
- Lifetime of LED > 100 000 hours
- * Additional battery for 8 hours autonomy must be ordered separately
Others
- Overall Height
- 38 mm
- Power Supply
- 220-240 VAC
- Overall Width
- 315 mm
- Minimum Operating Ambient Temperature
- 5 °C
- Pictograph
- No
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Mounting Type
- Ceiling
- Power Consumption
- 3.9 VAC
- 3.9 VAC
- Maximum Operating Ambient Temperature
- 40 °C
Others
- Overall Height
- 38 mm
- Power Supply
- 220-240 VAC
- Overall Width
- 315 mm
- Minimum Operating Ambient Temperature
- 5 °C
- Pictograph
- No
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Mounting Type
- Ceiling
- Power Consumption
- 3.9 VAC
- 3.9 VAC
- Maximum Operating Ambient Temperature
- 40 °C
- Overall Height : 38 mm
- Power Supply : 220-240 VAC
- Overall Width : 315 mm
- Minimum Operating Ambient Temperature : 5 °C
- Pictograph : No
- Regulatory Approvals : • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Mounting Type : Ceiling
- Power Consumption : 3.9 VAC|3.9 VAC
- Maximum Operating Ambient Temperature : 40 °C
Please Sign In to view part numbers available for purchase based on your account