/content/hbtbt/us/en/search-results.html

    Emergency Lighting

    SET-10 DIM DALI Module

    SET-10 DIM DALI Module for addressing, controlling and monitoring individual lamps with 0-10V dimming or DALI control. Used in combination courses, or in addressable courses. Max. 200 VA, addressing via rotary switch 1-32, DIP switches for operation.

    Overview

    SET-10 DIM DALI Module for addressing, controlling and monitoring individual lamps with 0-10V dimming or DALI control. Used in combination courses, or in addressable courses. Max. 200 VA, addressing via rotary switch 1-32, DIP switches for operation, e.g. fixed as a marker light.

    Specifications

    Others

    • Regulatory Approvals
      • DIN EN 50172
    • For Use With
      • SET Modules

    Others

    • Regulatory Approvals
      • DIN EN 50172
    • For Use With
      • SET Modules
    • Regulatory Approvals : DIN EN 50172
    • For Use With : SET Modules
    Sort
    Document Title
    Document Type
    Language
    Brand
    File Size
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Add to list
    LM0002
    Monit.module w addit. circ dimm or DALI