Emergency Lighting
Stella LED Light Fixture
Eltek’s Stella LED light fixtures are simple and discreet LED light fixtures for indoor use. The luminaire is delivered with two lenses, in addition to a separate lens for escape routes. It has high lumen yield and low energy consumption.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Eltek’s Stella LED light fixtures are simple and discreet LED light fixtures for indoor use. The luminaire is delivered with two lenses (anti-panic areas) for normal mounting height (3m) and large mounting height (7m), in addition to a separate lens for escape routes. Stella fits perfectly in, for example, office and cinema buildings, hotels, shopping centers, café / restaurant environments. It has long life of light source. It has high lumen yield and low energy consumption.
Features & Benefits:- LED-based guide light
- ALOG (addressable) module included
- Recessed version in line with the ceiling
- Long life of light source
- High mounting height
- High lumen yield and low energy consumption
- EN 60598-1
- EN 60598-2-22
Please sign in to view part numbers available for purchase based on your account Sign In