Emergency Lighting
UniLED Combi ST LED
UniLED 10Y has a 10-year warranty on luminaires and batteries. This gives you a very cost- and maintenance-efficient luminaire. UniLED 10Y UniLED is a very useful combined guide and marker light for indoor emergency lighting installations.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
UniLED 10Y has a 10-year warranty on luminaires and batteries. This gives you a very cost- and maintenance-efficient luminaire. UniLED 10Y UniLED is a very useful combined guide and marker light for indoor emergency lighting installations.
UniLED is designed for both new construction and rehabilitation of existing facilities. The luminaire has a simpler setting of the emergency light function via switch. UniLED 10Y with separate ceiling and wall bracket is an easy luminaire to install and maintain. UniLED 10Y is prepared with interfaces to elBus, Pot.fri and DALI.
Features & Benefits:- 10 year warranty on luminaire and battery
- LED-based combi luminaire
- Delivered as a decentralized self-test luminaire
- Easier setting of emergency light function via switch
- Addressable option ?? comes with module for elBus, pot. free or DALI
- Comes with 4 pictograms
- High light output ?? 365 lumens
- Life expectancy LED> 100,000 hours
- Easy installation and maintenance
- Can replace Unilux without replacing the mounting bracket
- EN 60598-1
- EN 60598-2-2
- EN 55015
- EN 61547
- EN 61000-3-2
- EN 61000-3-3
Others
- Overall Depth
- 73
Others
- Overall Depth
- 73
- Overall Depth : 73|
Please sign in to view part numbers available for purchase based on your account Sign In