Relay Modules
Epoxy-Encapsulated Multi-Voltage Relay
Epoxy-encapsulated multi-voltage relays are used for high-current switching applications such as fan and damper assembly control, door control, air handling unit controls, and other types of system interfacing.
Epoxy-encapsulated multi-voltage relays are used for high-current switching applications such as fan and damper assembly control, door control, air handling unit controls, and other types of system interfacing. They are SPDT relays that use a red LED as a visible indication of relay coil energization.
Features & Benefits:- Easy and flexible installation
- Reliable and robust design
- Multipurpose field installations
- Terminal strip field-wiring connections, mounting track, and hardware
- ULC Listed
Others
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Approved Location
- ULC
Others
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Approved Location
- ULC
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Approved Location : ULC
Others
Installation Instructions
Data Sheet
Please Sign In to view part numbers available for purchase based on your account