Relay Modules
Notifier Six Relay Control Module
The Notifier XP6-R six-relay control modules provides a fire alarm system with six Form-C relays. It intelligent, addressable multiple input and output modules are a convenient space saving platform and allow for additional mounting options.
NOTIFIER’s XP6-R six-relay control module provides an intelligent fire alarm system with six Form-C relays. The first module is addressed from 01 to 154 while the remaining modules are automatically assigned to the next five higher addresses. Provisions are included for disabling a maximum of three unused modules. A single isolated set of dry relay contacts is provided for each module address, which is capable of being wired for either a normally-open or normally-closed operation. The module allows the control panel to switch these contacts on command. No supervision is provided for the controlled circuit. Each XP6-R module has panel-controlled green LED indicators. The panel can cause the LEDs to blink, latch on, or latch off.
Features & Benefits:
- Six addressable Form-C relay contacts
- Removable 12 AWG (3.25mm²) to 18 AWG (0.9mm²) plug-in terminal blocks
- Status indicators for each point
- Unused addresses may be disabled
- Rotary address switches
- FlashScan or CLIP operation
- Mount one or two modules in a BB-XP cabinet (optional)
- Mount up to six modules on a CHS-6 chassis in a CAB-3 Series
- Mounting hardware included
Certifications:
- CSFM: 7300-0028:0219
- FM Approved (Light Protective Signaling Only)
- Maryland State Fire Marshall: Permit # 2099
- MEA Listed: 368-01-E
- UL Listed: S635
- ULC Listed: S635 (XP6-RA)
- SAI Global Listing # SMK40640-2
Others
- Alarm Current
- 32 milliampere
- Maximum Operating Humidity
- 93 Percentage
Others
- Alarm Current
- 32 milliampere
- Maximum Operating Humidity
- 93 Percentage
- Alarm Current : 32 milliampere
- Maximum Operating Humidity : 93 Percentage
Others
Data Sheet
Please Sign In to view part numbers available for purchase based on your account