Specialty Modules
Vigilon Loop Card
Vigilon Loop Card is designed to provide a powerful diagnostic tool and support a higher loop load in alarm by delivering a higher capacity for EN54-23 compliant visual alarms devices.
Vigilon Loop Card is designed to provide a powerful diagnostic tool and support a higher loop load in alarm by delivering a higher capacity for EN54-23 compliant visual alarms devices. The increased power allows up to 100 EN54-23 sensor-sounder-strobes on a 2km loop and managing up to 200 devices.
Features & Benefits:- Improved efficiency with 2 times more alarm power
- Supports up to 100 S-Quad Sensor-Sounder-VADs
- Supports the upgrade of existing Vigilon installations
- Increased capacity for loop powered devices
- Supports longer loop lengths up to 2km
- PC based diagnostic tool to ensure optimum system integrity
- Loop alarm current
- Alarm device distribution
- EN54-23