Panic Buttons
FL-MCP Addressable Call Point
F/MCP Addressable Call Point are designed to provide an interface for causing an alarm on a fire alarm system. A two wired general connection is used to connect the unit to control panel, it allows for both alarm signaling and normal LED operation.
F/MCP Addressable Call Point are a non coded, manual call point. It provides NOTIFIER intelligent fire alarm control panels (FACP) with one addressable alarm initiating point. The F/MCP Addressable Call Point is compatible with all NOTIFIER intelligent panels and will automatically operate in Flash Scan mode. Flash Scan is a patented High Speed Communication Protocol. F/MCP Addressable Call Point is designed to provide an interface for causing an alarm on a fire alarm system. A two wired general connection is used to connect the unit to control panel, this connection allows for both alarm signaling and normal LED operation.
Certifications:- UL Listed
- FM Approved
- IP24
Others
- Maximum Operating Ambient Temperature
- 49 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Overall Height
- 93 millimetre
- Operating Voltage
- 24 voltage direct current
- Overall Width
- 89 millimetre
- Maximum Operating Humidity
- 93 Percentage
- Compatible Environments
- Indoor
- Regulatory Approvals
- UL Listed; FM Approved; IP24
- For Use With
- intelligent fire alarm control panels
- Minimum Operating Humidity
- 10 Percentage
Others
- Maximum Operating Ambient Temperature
- 49 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Overall Height
- 93 millimetre
- Operating Voltage
- 24 voltage direct current
- Overall Width
- 89 millimetre
- Maximum Operating Humidity
- 93 Percentage
- Compatible Environments
- Indoor
- Regulatory Approvals
- UL Listed; FM Approved; IP24
- For Use With
- intelligent fire alarm control panels
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Ambient Temperature : 49 degree Celsius
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Overall Height : 93 millimetre
- Operating Voltage : 24 voltage direct current
- Overall Width : 89 millimetre
- Maximum Operating Humidity : 93 Percentage
- Compatible Environments : Indoor
- Regulatory Approvals : UL Listed; FM Approved; IP24
- For Use With : intelligent fire alarm control panels
- Minimum Operating Humidity : 10 Percentage