Gateways
SWIFT® Wireless Gateway
Wireless gateways allow SWIFT® System devices to communicate via a proprietary wireless mesh protocol to the Silent Knight® fire alarm system.
- Wireless mesh technology (902-928 MHz frequency)
- Any wireless device can be added as a repeater
- Cascading-wave mesh operation provides a verification of redundant communication paths
- Each SWIFT gateway system supports up to 50 devices: 1 wireless gateway and up to 49 devices
- Standard code wheel for setting the SLC address
- The maximum number of gateways on a system is limited by the number of available SLC addresses or a maximum of four gateways within a common wireless range
- Wireless devices use (4) CR-123A lithium batteries, battery life UL Listed for two years
- SK Protocol only- SWIFT does not work with SD Protoco
- It is highly recommended that the W-USB transceiver with SWIFT Tools be used to make the site survey, installation, and diagnostics easier to complete and interpre
- SWIFT devices can also be combined with hard-wired devices
- UL Listed: S3511
- CSFM: 7300-0559:0510
- FM Approved
- FCC ID: PV3WFSGW
- UL 864
Others
- Minimum Operating Humidity
- 10 (Non-Condensing) Percentage
- Maximum Operating Humidity
- 93 (Non-Condensing) Percentage
- Band 1 Frequency
- 902 - 928 hertz
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Power Consumption
- 24 (SLC) milliampere
- 40 (External) milliampere
- Maximum Current Draw
- 24 (SLC) milliampere
- 40 (External) milliampere
- Gateway Type
- SWIFT
- Battery Type
- CR-123A Lithium
- Number of Batteries
- 4
- Mounting Type
- Surface
Others
- Minimum Operating Humidity
- 10 (Non-Condensing) Percentage
- Maximum Operating Humidity
- 93 (Non-Condensing) Percentage
- Band 1 Frequency
- 902 - 928 hertz
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Power Consumption
- 24 (SLC) milliampere
- 40 (External) milliampere
- Maximum Current Draw
- 24 (SLC) milliampere
- 40 (External) milliampere
- Gateway Type
- SWIFT
- Battery Type
- CR-123A Lithium
- Number of Batteries
- 4
- Mounting Type
- Surface
- Minimum Operating Humidity : 10 (Non-Condensing) Percentage
- Maximum Operating Humidity : 93 (Non-Condensing) Percentage
- Band 1 Frequency : 902 - 928 hertz
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Power Consumption : 24 (SLC) milliampere|40 (External) milliampere
- Maximum Current Draw : 24 (SLC) milliampere|40 (External) milliampere
- Gateway Type : SWIFT
- Battery Type : CR-123A Lithium
- Number of Batteries : 4
- Mounting Type : Surface