Combination Strobes
S-cubed Alarm Sounder
Alarm Sounders by Gent are S-cubed range of alarm sounders that incorporate sound speech and strobe effects all in one range of alarm devices.
Alarm Sounders by Gent are S-cubed range of alarm sounders that incorporate sound speech and strobe effects all in one range of alarm devices. The range offers all variants in the choice of 2 colors red or white with either a shallow base version sealed to IP31 or a deep base version sealed to IP65. All the low profile sounders have the option of an integral strobe which is completely loop powered.