Horns & Sounders
EMA Wall Mount Sounder
The conventional audible visual devices are designed to produce high sound output at low current levels, operate over wide range of input voltage and optimised for low voltage systems, making them suitable for use in fire and security applications.
The conventional audible visual devices are designed to produce high sound output at low current levels, operate over a wide range of input voltage and are optimised for use at 12V and 24V systems, making them suitable for use in both fire and security applications.
The conventional range of wall mount sounders are available in standard 4 tone version in either red or white colors with locally controllable output levels to enable the sound intensity to be adjusted to suit the application. Both versions are designed to give optimum performance at a nominal 24V. The wall mount sounders have a wide angle uniform sound distribution providing good audibility in all directions. The device provides high reliability and stable performance due to rugged construction with solid state electronics.
Features & Benefits:- 4 Tone sounder
- High sound output, low current consumption
- High reliability and stable performance
- Volume control
- Low profile, surface and waterproof mounting options
- EN54
- CE
Others
- Maximum Operating Voltage
- 24
- Minimum Operating Voltage
- 12 voltage direct current
Others
- Maximum Operating Voltage
- 24
- Minimum Operating Voltage
- 12 voltage direct current
- Maximum Operating Voltage : 24
- Minimum Operating Voltage : 12 voltage direct current