Horns & Sounders
Intelligent Addressable AV Base
Intelligent Addressable AV Base is designed to sound alarm for emergency events, and be able to communicate with control panel by intelligent protocol.
- Powered from the loop
- Alarm sound can be tested on field
Others
- Minimum Operating Voltage
- 15
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Overall Height
- 52 millimetre
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- Maximum Operating Voltage
- 32
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Sound Level
- 83 2N
Others
- Minimum Operating Voltage
- 15
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Overall Height
- 52 millimetre
- Maximum Operating Ambient Temperature
- 55 degree Celsius
- Maximum Operating Voltage
- 32
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Sound Level
- 83 2N
- Minimum Operating Voltage : 15
- Minimum Operating Ambient Temperature : -10 degree Celsius
- Overall Height : 52 millimetre
- Maximum Operating Ambient Temperature : 55 degree Celsius
- Maximum Operating Voltage : 32
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Humidity : 10 Percentage
- Sound Level : 83 2N