Horns & Sounders
OSX Outdoor Siren
OSX Outdoor siren is a wireless and battery-powered siren designed for use with a Videofied security system.
OSX Outdoor Siren is a wireless and battery-powered siren designed for use with a Videofied security system. The siren is normally installed outside of the building to warn the surroundings that an intrusion is occurring. The unit is powered by three alkaline batteries that can last four years, depending on the amount of siren/flashlight activity. The unit transmits a check-in signal every eight minutes that includes its unique identification code, along with the tamper condition and battery status.
Features & Benefits:- S2View® Spread Spectrum, Videofied®, Interactive AES
- Encrypted Wireless technology provides optimum signal integrity and security
- Speaker provides an output of 100dBA at 1 meter for up three to fifteen minutes, in alarm
- Transmits a check-in/status signal every 8 minutes indicating tamper state and battery status
- Dual tamper
- 3 LR20 1.5V Alkaline batteries, four years battery life
- 100dBA output at 1 meter
- Flash LED light
- IP44D/IK07 Rated
- NF EN50131-4: 2009 Grade 2 - Type W
- RTC 50131-4: 2011
- RT48-266: 2012
- NF EN50130-4: 2011
- NF EN50130-5: 2011 Classe IV
- CE Certified
Others
- Maximum Operating Humidity
- 75 Percentage
- Minimum Operating Voltage
- 3.75 DC volt
- Maximum Operating Voltage
- 4.5 DC volt
- Current Rating
- 141 µA (Standby)
- 2 (Alarm) ampere
- Compatible Environments
- Outdoor
- Sound Level
- 100 (1 m) dB
- Material
- ABS
Others
- Maximum Operating Humidity
- 75 Percentage
- Minimum Operating Voltage
- 3.75 DC volt
- Maximum Operating Voltage
- 4.5 DC volt
- Current Rating
- 141 µA (Standby)
- 2 (Alarm) ampere
- Compatible Environments
- Outdoor
- Sound Level
- 100 (1 m) dB
- Material
- ABS
- Maximum Operating Humidity : 75 Percentage
- Minimum Operating Voltage : 3.75 DC volt
- Maximum Operating Voltage : 4.5 DC volt
- Current Rating : 141 µA (Standby)|2 (Alarm) ampere
- Compatible Environments : Outdoor
- Sound Level : 100 (1 m) dB
- Material : ABS