Speakers
Ceiling Speaker
The SP-125 is a high quality ceiling speaker used in evacuation, public address and background music applications.
The SP-125 is a high quality ceiling speaker used in evacuation, public address and background music applications. . It is ideal for areas such shopping centers, schools and large indoor public areas or indeed any area where background music and paging is common and therefore excellent audio reproduction is critical.
Features & Benefits:- Attractive quality appearance
- Broad frequency response for improved music and paging reproduction
- Wide dispersion angle
- Simple spring fit system
- Easy install and removal
- Enclosed terminal block
- Easy to use spring clip tapping's
- Convenient field cable fixing point.
Others
- Speaker Sensitivity
- 90 decibel
- Speaker Diameter
- 188 millimetre
- Compatible Environments
- Indoor
- Transformer Power Taps
- 0.375; 0.75; 1.5; 3; 6 Watt
- Mounting Type
- Ceiling
- Maximum Power Rating
- 6 Watt
- Sound Level
- 102 2N
- Speaker Material
- ABS
- Input Voltage Rating
- 100 volt
- 100 VLT
Others
- Speaker Sensitivity
- 90 decibel
- Speaker Diameter
- 188 millimetre
- Compatible Environments
- Indoor
- Transformer Power Taps
- 0.375; 0.75; 1.5; 3; 6 Watt
- Mounting Type
- Ceiling
- Maximum Power Rating
- 6 Watt
- Sound Level
- 102 2N
- Speaker Material
- ABS
- Input Voltage Rating
- 100 volt
- 100 VLT
- Speaker Sensitivity : 90 decibel
- Speaker Diameter : 188 millimetre
- Compatible Environments : Indoor
- Transformer Power Taps : 0.375; 0.75; 1.5; 3; 6 Watt
- Mounting Type : Ceiling
- Maximum Power Rating : 6 Watt
- Sound Level : 102 2N
- Speaker Material : ABS
- Input Voltage Rating : 100 volt|100 VLT