Speakers
Column Speaker
Column Speakers by System Sensor are the metal case speaker makes it more durable beautiful shape and easy to install suitable for indoor/outdoor application, such as gym and conference room.
The System Sensor Public Address & Voice Alarm products are manufactured by Honeywell Audio-visuals. Honeywell Audio-visuals is specializes in acoustics and public address. System Sensor range manufactured by Honeywell Audio-visuals provides customers value for money public address for all occasions where sound is used for entertainment, emergency message communication or creating lifestyle environments. System Sensor Public Address also represents cutting-edge innovation, superior quality and uncompromising safety. No matter whether you are looking for extraordinary sound performance, easy installation and maintenance, cost effectiveness, best in class reliability or just one handsome looking design, System Sensor always has a product for your requirement.
Features & Benefits:- Enclosure: Aluminium, metal grille
- 2.5 "full range speakers with clear sound
- EN60849
Others
- Speaker Diameter
- 2.5 inch
- Speaker Material
- Aluminum (Enclosure)
- Metal (Grille)
- Input Voltage Rating
- 100 VLT
- 100 volt
- Compatible Environments
- Indoor
- Outdoor
Others
- Speaker Diameter
- 2.5 inch
- Speaker Material
- Aluminum (Enclosure)
- Metal (Grille)
- Input Voltage Rating
- 100 VLT
- 100 volt
- Compatible Environments
- Indoor
- Outdoor
- Speaker Diameter : 2.5 inch
- Speaker Material : Aluminum (Enclosure)|Metal (Grille)
- Input Voltage Rating : 100 VLT|100 volt
- Compatible Environments : Indoor|Outdoor
Please Sign In to view part numbers available for purchase based on your account