Speakers
TF Series Ceiling Loudspeaker
The TF Series Ceiling Loudspeakers cost effective ceiling mounted loudspeaker for general purpose applications such as shopping malls, office buildings, hotels, restaurants and educational institutes.
The TF Series Ceiling Loudspeakers cost effective ceiling mounted loudspeaker for general purpose applications such as shopping malls, office buildings, hotels, restaurants and educational institutes. Measuring 95 mm in diameter, the ceiling loudspeaker can be easily mounted into a cut out hole on the 9-25 mm thick ceiling or wall with two spring locking clips attached. Three terminals on the back of the wiring board are convenient for user to choose different output power in various applications.
Features & Benefits:- Extraordinary sound and music reproduction
- Easy installation
- Strong white ABS cover
- Simple power setting
- Compliance with international safety standards
- CE
- RoHS
Others
- Maximum Transmission Frequency
- 20 kHz
- Speaker Diameter
- 2.5 inch
- Minimum Transmission Frequency
- 130 hertz
- Speaker Sensitivity
- 87 dB
- Input Voltage Rating
- 100 volt
- 100 VLT
- Speaker Material
- ABS Plastic
Others
- Maximum Transmission Frequency
- 20 kHz
- Speaker Diameter
- 2.5 inch
- Minimum Transmission Frequency
- 130 hertz
- Speaker Sensitivity
- 87 dB
- Input Voltage Rating
- 100 volt
- 100 VLT
- Speaker Material
- ABS Plastic
- Maximum Transmission Frequency : 20 kHz
- Speaker Diameter : 2.5 inch
- Minimum Transmission Frequency : 130 hertz
- Speaker Sensitivity : 87 dB
- Input Voltage Rating : 100 volt|100 VLT
- Speaker Material : ABS Plastic