Strobes & Signal Lights
Output Strobe/Horn
Output Strobes are designed to be used on 12 or 24 volt, DC or FWR (full wave rectified) systems & these are electrically backward compatible with the previous generation of SpectrAlert notification appliances.
Output Strobes are designed to be used on 12 or 24 volt, DC or FWR (full wave rectified) systems & these are electrically backward compatible with the previous generation of SpectrAlert notification appliances. Wall Mount Strobes are provides a greater degree of flexibility to system designers, provides a more robust solution and saves time for the installer as all devices are interchangeable without the need to disconnect or disturb the wiring.
Others
- Conventional or Addressable
- Conventional
- Compatible Environments
- Outdoor
Others
- Conventional or Addressable
- Conventional
- Compatible Environments
- Outdoor
- Conventional or Addressable : Conventional
- Compatible Environments : Outdoor
Please Sign In to view part numbers available for purchase based on your account