Strobes & Signal Lights
W & C Class Intelligent Visual Alarm Device
EN54-23 W & C Class approved wall mounted strobe with clear lens and red flash, isolated
Intelligent AV by KAC are visual alarm device is a high quality loop powered beacon intended to alert all building occupants of an emergency. Designed and approved to meet EN54-23, the European standard for VADs, the device generates 360Deg light coverage making it suitable for both wall and ceiling mount applications. It utilizes a universal System Sensor B501AP base for enhanced installation flexibility and reduced inventory.
Features & Benefits:- Simplified installation through large cable access, rear or surface entry and loop continuity spring
- 360Deg light coverage enables flexible use in wall or ceiling mount applications
- High output LEDs and automatic device synchronisation optimises system performance
- Highest quality, UV stable materials and robust construction for long life reliability
- Reduced inventory count through common B501AP detector base and backwards compatibility
- EN54-23 C & W Category
- EN54-17
- CE
- LPCB