Strobes & Signal Lights
Wall Mount Strobe
Wall Mount Strobes are provides a greater degree of fl exibility to system designers, provides a more robust solution and saves time for the installer as all devices are interchangeable without the need to disconnect or disturb the wiring.MI-WST-PC-I
Wall Mount Strobes are provides a greater degree of fl exibility to system designers, provides a more robust solution and saves time for the installer as all devices are interchangeable without the need to disconnect or disturb the wiring.
Features & Benefits:- Flexible installation
- Reduced install errors and easy fault finding
- Reduced full life costs
- Reduced inventory count
- Excellent system performance
Please Sign In to view part numbers available for purchase based on your account