Power Supplies
NPS Series Power Supply
Honeywell provides NPS series power supplies ideal for use as a remote power supply for external equipment such as VESDA detectors.
Honeywell provides NPS series power supplies ideal for use as a remote power supply for external equipment such as VESDA detectors. The overall intent of the power supply is to provide main power, battery charging and backup to a system in accordance with AS4428.5, NZS4512:2003 or manual control from an outside source. The complete system in which it is installed may be part of life safety equipment, and therefore must be installed, configured and maintained in accordance with the relevant standards.
Features & Benefits:- Includes fault output relays
- AS4428.5
Others
- Regulatory Approvals
- AS4428.5
Others
- Regulatory Approvals
- AS4428.5
- Regulatory Approvals : AS4428.5