Microphones
Remote Microphone Station
FVIV-RM Remote Microphone Stations are available in its own cabinet. It can be mounted up to 5,000 feet away and connects to the FireVac®IV over shielded, four conductor, 18 AWG wire.
FVIV-RM Remote Microphone Station enhances operation of the system by providing voice paging from a remote location up to 5,000 feet away. Only four wires (shielded, 18 AWG minimum) are required between the FireVac®IV and the FVIV-RM. The FVIV-RM is fully supervised by the FireVac®IV. Simply key the microphone to activate the Fire-Vac®IV in an “ALL-Call” fashion to page over all speakers.
Features & Benefits:- Compatible with any UL Listed fire alarm control panel
- Remote microphone module for all-call paging
- UL Standard
- CFSM
- ISO 1000
Data Sheet
Please Sign In to view part numbers available for purchase based on your account