Housings & Hardware
Aperio Premium Fitting
Aperio Premium Fittings for doors with a thickness of 40-45mm.
Aperio is a new technology from ASSA ABLOY with which mechanical locks can be wirelessly linked to a new or existing access control system without changing the door construction. The Aperio® core consists of a radio communication protocol for the local area that connects electronic online access control systems with electronic locking cylinders or door fittings that are suitable for Aperio.
Premium fitting, outside reading electronics and handle, inside mechanical handle, for door thickness 40-45 mm, mifare
The outside and inside length are determined using the configurator. Some options are subject to a surcharge and are shown accordingly by the configurator.
Features & Benefits:- AES 128 bit encryption
- Read technology are MIFARE ™ Classic or MIFARE ™ DESFire ™ EV1 or LEGIC Advant or LEGIC Prime
- Micro USB firmware download
- Three authentication levels (pin only, card only, pin & card combined)
- PIN code 4 to 8-digit with AP-0100
- Pusher in L-shape and U-shape
- CE