I/O Modules
VideoBloX Matrix Video & Audio Module
VideoBloX matrix system includes Video Input/Output and Audio Input/Output Modules. Both video & audio switching can be performed in the same chassis, allowing for compact design and simplified configuration for video and audio follower matrices.
Honeywell’s VideoBloX matrix system includes Video Input/Output and Audio Input/Output Modules. Both video and audio switching can be performed in the same chassis, allowing for compact design and simplified configuration for video and audio follower matrices. Modules are 1/2U in rack height, position independent and hot swappable. Matrix inputs can either be traditional BNC or Unshielded Twisted Pair (UTP) (RJ45). UTP inputs further simplify system design by incorporating the active UTP receiver and switching hardware on one 1⁄2U, 16 channel input board.
Audio inputs are received through the RJ45 rear termination panel and receive 16 channels of balanced or unbalanced audio and can switch up to 64 outputs. The audio module has gain adjustment on the front panel, overload (peak) indications, phantom powering option, 20 dB pads to cater for a wide range of input signal levels and high pass and low pass filter options. Composite video is received into the chassis through the 16 channel BNC rear termination panel or, in the case of the UTP input board, through four RJ45s. Three versions of video input boards switch video from the 16 inputs to any one of 16, 32 or 64 output bus channels. Each video input board performs video loss detection and incorporates its own processor and power regulation for true distributed processor architecture.
Features & Benefits:- Both Video & Audio switching can be performed in the same chassis
- Simplified configuration for video and audio follower matrices
- 16 channels of Input/Output
Others
Engineering Specifications
Manuals and Guides
Data Sheet
Catalog
Product Bulletins
Case Study
Please Sign In to view part numbers available for purchase based on your account