/content/hbtbt/us/en/search-results.html

    Accessories

    Anchor Plate

    Anchor Plate

    Overview

    Anchor plates are the counterparts to door holding magnets in hold-open devices and are mounted on the door leaf. The anchor plate connects the door holding magnet electromagnetically with the door. The plate is either flexibly mounted on the screw-on plate and thus compensates for any inclined stop angle (max. 5 °) or contains a joint with which the plate can be adjusted and fixed 60 ° in the respective direction.

    The anchor plate is to be selected depending on the size of the door holding magnet. To facilitate installation, the plate is larger in diameter than the magnet.

    Certifications:
    • VdS
    • EN1155
    Sort
    Document Title
    Document Type
    Language
    Brand
    File Size
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime