Accessories
Axial Lead/Cartridge Fuse
Axial Lead/Cartridge Fuses are designed to meet an extensive array of performance characteristics in a space-saving subminiature package.
Axial Lead/Cartridge Fuses are designed to meet an extensive array of performance characteristics in a space-saving subminiature package.
Features & Benefits:- Very fast-acting
- Small size
- Wide current rating range (0.062A- 15A)
- Halogen-free available
- Wide operating temperature range
- Low temperature re-rating Remote Equipment for the control of Actuated Safety Devices (DAS).
- FM10
Please Sign In to view part numbers available for purchase based on your account