Accessories
Bracket Installation Kit
NCA/640-2-KIT is a Bracket installation kit required to mount NCA-2 to the CPU2-640/-640E’s standard chassis.The NCA-2 can be used as a primary display for the NFS2-640 by using NCA/640-2-KIT for directly connecting their network ports
Chassis offers four basic side-by-side positions for components.The number of modules that can be mounted in each position depends on the chassis model and the size of the individual module. There are a variety of standoffs and hardware items available for different combinations and configurations of components. It is critical that all mounting holes of the NFS2-640 are secured with a screw or standoff to ensure continuity of Earth Ground.NCA/640-2-KIT is a Bracket installation kit required to mount NCA-2 to the CPU2-640/-640E’s standard chassis.The NCA-2 can be used as a primary display for the NFS2-640 by using NCA/640-2-KIT for directly connecting their network ports.
Features & Benefits:- Bracket installation Kit
- Used for mounting NCA-2 to the CPU2-640/-640E’s standard chassis
- Used for direct connection of network ports
Please Sign In to view part numbers available for purchase based on your account