Accessories
Flanged Mounting Base
Flanged mounting base is intended for use in a 2-wire intelligent system, with screw terminals provided for power (+ and –), and remote annunciator connections. Communication takes place over the power (+ and –) lines.
Flanged mounting base is intended for use in a 2-wire intelligent system, with screw terminals provided for power (+ and –), and remote annunciator connections. Communication takes place over the power (+ and –) lines. The base is suitable for use with panel Model AM2020, Loop Interface Board, LIB-200; compatibility ID. A maximum number of detectors per loop is 99. See I55-531, Revision A, for installation and wiring instructions.
Features & Benefits:- Unique ability to detect all four major elements of a fire
- Highest nuisance alarm immunity
- Advanced algorithms interpret and respond to the multiple inputs
- Six levels of sensitivity
- CO sensing for fastest response to slow developing, smouldering fires
- Fully integrated infrared sensing to support the fire alarm decision
- Automatic drift compensation of smoke sensor and CO cell
- Superior EMI protection
- Twin LED indicators providing 360° visibility
- LEDs can be panel controlled to blink, latch on, and latch off
- Built-in test switch
- UL Listed: S911
Installation Instructions
Please Sign In to view part numbers available for purchase based on your account