Air Quality Sensors
Fast Ethernet Adapter
Fast Ethernet Adapters are a compact, high-performance network adapter that allows you to upgrade your desktop or notebook computer to operate at 10/100 Mbps speeds on the LAN.
Fast Ethernet Adapters are a compact, high-performance network adapter that allows you to upgrade your desktop or notebook computer to operate at 10/100 Mbps speeds on the LAN. Because it attaches to one of your computer’s USB connectors, there is no need to open up your PC — and the user-friendly setup software makes installation quick and easy. The USB 2.0 Fast Ethernet Adapters allows you to connect to the network at 100 Mbps Fast Ethernet throughput speeds. Other adapters that only support USB 1.1 cannot even come close to providing you with this enhanced performance.
Features & Benefits:- 10 times faster than USB 1.1 to Fast Ethernet adapters
- Add a network connection without opening up your PC
- Perfect for both desktop and notebook computers
- Plug and Play installation
- Hot-swappable (no need to power down)
- Full duplex with auto-speed detection
- FCC Class B
- CE
- RoHS
Others
- Alarm Relay Output
- 4 - 20 milliampere
Others
- Alarm Relay Output
- 4 - 20 milliampere
- Alarm Relay Output : 4 - 20 milliampere