Beam Detectors
Single-Ended Reflected-Type Addressable Beam Smoke Detector
Single-ended reflected-type addressable beam smoke detectors are used for protecting open areas with high and sloping ceilings, and wide-open areas, where spot-type smoke detectors are difficult to install and maintain.
Single-ended reflected-type addressable beam smoke detectors are used & for protecting open areas with high and sloping ceilings, and wide-open areas, where spot-type smoke detectors are difficult to install and maintain. Ideal applications are atriums, cathedral ceilings, aircraft hangars, warehouses, sporting arenas, concert halls, and enclosed parking facilities. They are compatible with the MS-9600 Series and MS9200 Series in LiteSpeed® or CLIP mode. Installation of the single-ended reflective design is much quicker than a dual-ended projected beam detector. Alignment is easily accomplished with an optical sight and a 2-digit signal strength meter incorporated into the beam detector. Listed for operation from -22° F to 131° F, the smoke detectors & are usable in open area applications where temperature extremes exceed the design limits of other types of smoke detection. The BEAM355 and BEAM355S are a transmitter/receiver unit and a reflector. When smoke enters the area between the unit and the reflector it causes a reduction in the signal strength. When the smoke level (signal strength) reaches the predetermined threshold, an alarm is activated. The detectors have four standard sensitivity selections as well as two Acclimate® settings. When either Acclimate setting is selected, the detector’s advanced software algorithms automatically adjust to the optimum sensitivity for the specific environment.
Features & Benefits:- Transmitter/receiver built into same unit
- Six user-selectable sensitivity levels
- 16 to 328 ft (use BEAMLRK beyond 230 ft) protection range
- Removable plug-in terminal blocks
- Digital display — no special tools required
- Built-in automatic gain control compensates for signal deterioration from dust buildup
- Optional remote test station
- Optional multi-mount kit (BEAMMMK) providing ceiling- or wall-mount capability with increased angular adjustment
- Optional heater kits (BEAMHK and BEAMHKR) for prevention of condensation (not intended to increase or reduce the specified operating temperature)
- Paintable cover
- UL Listed: 268, ULC CAN/ULC S529. &
- UL Listed: S1059
- ULC Listed: S1059
- CSFM: 7260-0075:209
- MEA: 143-04-E
- FM Approved
Others
- Maximum Operating Voltage
- 32 voltage direct current
- Maximum Standby Current
- 2 milliampere
- Maximum Alarm Current
- 8.5 milliampere
- Alarm Current
- 8.5 milliampere
- Maximum Trouble Current
- 4.5 milliampere
- Conventional or Addressable
- Addressable
- Detector Type
- Beam
Others
- Maximum Operating Voltage
- 32 voltage direct current
- Maximum Standby Current
- 2 milliampere
- Maximum Alarm Current
- 8.5 milliampere
- Alarm Current
- 8.5 milliampere
- Maximum Trouble Current
- 4.5 milliampere
- Conventional or Addressable
- Addressable
- Detector Type
- Beam
- Maximum Operating Voltage : 32 voltage direct current
- Maximum Standby Current : 2 milliampere
- Maximum Alarm Current : 8.5 milliampere
- Alarm Current : 8.5 milliampere
- Maximum Trouble Current : 4.5 milliampere
- Conventional or Addressable : Addressable
- Detector Type : Beam
Others
Installation Instructions
Manuals and Guides
Data Sheet
Please Sign In to view part numbers available for purchase based on your account