Current Sensors
A-ACS Series Current Switch
The A-ACS Series Current Switches are available in a solid-core with Normally-Open output configurations. These current switches are ideal for providing status information on any type of AC current using equipment.
The A-ACS Series Current Switches are available in a solid-core with either Normally-Open output configurations. All of these switches will have a solid-state output with an adjustable trip point (set point). These current switches are ideal for providing status information on any type of AC current using equipment.
These current switches should be used in applications in which a current switch with adjustable trip point is required. A change in the operating current may indicate motor failure, belt loss/slippage, or mechanical failure. Any time one of these events occurs, the current can significantly increase or decrease, thus tripping the sensor, and notifying the Building Management System of an alarm condition. These switches can be used to monitor devices with a maximum continuous operating current of up to 250 Amps. These current switches will not need to be externally powered, since the power for the switch is induced from the conductor being monitored.
Features & Benefits:- Red and Green status LED’s
- Integral Din-rail mounting
- Rated up to 250 Amps
- CE Certified
- cUL Listed
- ROHS
Others
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
Others
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 0 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
Please Sign In to view part numbers available for purchase based on your account