Current Sensors
ACI Current-Operated Switch
ACI Current Switch is solid state device that operate when the sensed AC current level exceeds a fixed or adjustable trip point.
ACI Current Switch is solid state device that operate when the sensed AC current level exceeds a fixed or adjustable trip point. The A/SCS Series is a split core with adjustable trip point. Model is either 0-200 or 0-250 amp current flow in the wire and are available in normally open or normally closed configurations
Features & Benefits:- Available in solid or split-core
- Fixed or adjustable trip points
- Switches AC or DC circuits
- Status LED's
- Integral DIN rail mount
- Powered by monitored line
- Enclosure rated UL94-5VB
- Pilot duty rated (A/CR Series)
- CE
- UL
- ULC
- ROHS
Others
- Maximum Operating Humidity
- 95 (Non-Condensing) Percentage
- Minimum Operating Humidity
- 0 (Non-Condensing) Percentage
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Includes
- DIN Rail Mounting Foot
Others
- Maximum Operating Humidity
- 95 (Non-Condensing) Percentage
- Minimum Operating Humidity
- 0 (Non-Condensing) Percentage
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Includes
- DIN Rail Mounting Foot
- Maximum Operating Humidity : 95 (Non-Condensing) Percentage
- Minimum Operating Humidity : 0 (Non-Condensing) Percentage
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Includes : DIN Rail Mounting Foot
Please Sign In to view part numbers available for purchase based on your account