Detector Test Equipment
ICAM Pipe Kit
ICAM Pipe Kits by Xstralis are provides full and comprehensive integration of your smoke and gas detection systems.
ICAM Pipe Kits by Xstralis are provides full and comprehensive integration of your smoke and gas detection systems. Its Comprise of Red 25 mm 90° Slow Radius Bends (Pack of 10 x 1) & Red 25 mm 45° Elbow (Pack of 10 x 1) also Red 25 mm ABS Plain End Cap (Pack of 10 x 1) ABS Solvent Cement 250ml (each x 1) 0r Wrap around sample point labels (Roll of 100 x 1)
Please Sign In to view part numbers available for purchase based on your account